Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Windows-based Software

FLIR Camera Updater

Go to Product Support
product image

FLIR Camera Updater makes it simple to update your FLIR thermal camera to the latest firmware so you always have the latest features available.

FLIR Camera Updater will automatically notify you when an update is available for the following FLIR thermal cameras*: T420, T420bx, T440, T440bx, T450sc, T460, E30, E33, E40, E40bx, E50, E60, E60bx, E63, E65, E4, E5-XT, E6-XT, E8-XT, ETS320, C3, C5, C3-X, E76, E86, E96, E54, E52, E75, E85, E95, T530, T540, T560, T560-EST, T840, T860, T640, T640bx, T650sc, T660, T620, T620bx, T865, T1020, and T1040.

*Camera list updated May 2023; new versions of the listed cameras will be compatible if not stated otherwise

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Operating System
Compatible with Windows 10 or later
User Interface
Languages
English, Czech, Danish, Dutch, Estonian, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Simplified Chinese, Spanish, Swedish, Traditional Chinese, and Turkish
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Camera Updater